??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
120569
Bushing Symbol
F-3-3/8
Bore
3-3/8 Inch
Bushing Keyway
7/8x3/16 Inch
Shaft Keyseat (Ref)
7/8x7/16 Inch
Bushing Torque Capacity
30.000 Lb-in
A
1.00 Inch
B Diameter
4.43 Inch
C Hub Dia.-CI 30 Iron
7.75 Inch
C Hub Dia.-Steel
7.25 Inch
D Diameter
6.63 Inch
E
3.75 Inch
F
2.50 Inch
G
0.34 Inch
Average Weight
14 Lbs
Bolt Circle
5.63 Inch
Number of Screw
3
Screw Size
9/16x3-5/8 Inch
Screw Torque
900 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
1.28 Inch
Required Wrench Clearance L-Install Conventional Mounting
3.10 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
4.13 Inch
Required Wrench Clearance M-Remove Conventional Mounting
5.94 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
4.18 Inch
Required Wrench Clearance L-Install Reverse Mounting
6.00 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
5.50 Inch
Required Wrench Clearance M-Remove Reverse Mounting
7.31 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.